| Product Name |
Eaton Crouse-Hinds series DSD pilot light cover and device sub-assembly
|
| Catalog Number |
DSD961 J1 SA
|
| UPC |
782274081021
|
| Product Length/Depth |
0.01 in
|
| Product Height |
0.01 in
|
| Product Width |
0.01 in
|
| Product Weight |
1.95 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Color |
Red
|
| Material |
Copper-free aluminum
|
| Number of cover buttons |
2
|
| Type |
One pilot light and one double pushbutton
|
| Special features |
Factory sealed
|