下载文档 () / 20
动力,因我们而不同*

DSDTS11H4 SA

Eaton Crouse-Hinds series DSD-TS timer, Aluminum, 4 hours, 11-pole

常用规格

Product Name
Eaton Crouse-Hinds series DSD-TS timer
Catalog Number
DSDTS11H4 SA
UPC
662276849013
Product Length/Depth
3.5 in
Product Height
5.88 in
Product Width
5.5 in

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Division 2
Class II, Division 1
Class I, Division 1
Class III
Material
Aluminum
Number of hours
4
Number of poles
11-pole
Time measurement
Hours

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。