下载文档 () / 20
动力,因我们而不同*

DT221URKPS

Eaton general duty double-throw safety switch, 30 A, Compact design, NEMA 3R, Painted galvanized steel, Rainproof, Non-fusible, Two-pole, Two-wire, 240 Vac - 250Vdc

常用规格

Product Name
Eaton general duty double-throw safety switch
Catalog Number
DT221URKPS
UPC
782114224380
Product Length/Depth
9.88 in
Product Height
24.63 in
Product Width
11.94 in
Product Weight
34 lb
Certifications
UL Listed
Catalog Notes
Suitable for service entrance use with a neutral kit installed

产品规格

Type
General duty, double-throw
Amperage Rating
30A
Number of poles
Two-pole
Voltage rating
240 Vac, 250 Vdc
Design
Compact design
Enclosure
NEMA 3R
Enclosure material
Painted galvanized steel, rainproof
Fuse configuration
Non-fusible
Number of wires
2

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。