Eaton DU Duplex Low Pressure Filter
DU1001-0001
Код модели: DU1001.10VG.10.B.P.-.FS.A.P.-.S.AE.50.1,5.P.-.B

DU1001-0001
Код модели: DU1001.10VG.10.B.P.-.FS.A.P.-.S.AE.50.1,5.P.-.B

Eaton DU Duplex Low Pressure Filter, DU1001.10VG.10.B.P.-.FS.A.P.-.S.AE.50.1,5.P.-.B, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)
DU1001-0001 - sku page

Photo is representative

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU1001-0001
Product Length/Depth
587.27 mm
Product Height
721.01 mm
Product Width
291.77 mm
Product Weight
120.19 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
3" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
464 psi (32 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.