知识搜索
下载文档 () / 20
动力,因我们而不同*

DU1001-0003

Eaton DU Duplex Low Pressure Filter, DU1001.130G.10.B.P.-.FS.A.P.-.S.AE.70.1,5.P.-.B, 130 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU1001-0003
Product Length/Depth
587.27 mm
Product Height
721.01 mm
Product Width
291.77 mm
Product Weight
120.19 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
3" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
464 psi (32 Bar)

导出产品规格