Eaton DU Duplex Low Pressure Filter
DU1001-0004
Код модели: DU1001.80G.10.B.P.-.FS.A.P.-.S1.AE.50.2,5.P.-.B

DU1001-0004
Код модели: DU1001.80G.10.B.P.-.FS.A.P.-.S1.AE.50.2,5.P.-.B

Eaton DU Duplex Low Pressure Filter, DU1001.80G.10.B.P.-.FS.A.P.-.S1.AE.50.2,5.P.-.B, 80 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)
DU1001-0004 - sku page

Photo is representative

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU1001-0004
Product Length/Depth
587.27 mm
Product Height
721.01 mm
Product Width
120.19 mm
Product Weight
120.19 kg
Compliances
ATEX Directive 2014/34/EU
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
AD 2000

产品规格

Connection type
3" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Retention rating
7.0 µm
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
464 psi (32 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.