Eaton DU Duplex Low Pressure Filter
DU1001-0006
Код модели: DU 1001.6VG.10.B.P.-.FS.A.-.-.-A.-.-.-

DU1001-0006
Код модели: DU 1001.6VG.10.B.P.-.FS.A.-.-.-A.-.-.-

Eaton DU Duplex Low Pressure Filter, DU 1001.6VG.10.B.P.-.FS.A.-.-.-, 6VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass
DU1001-0006 - sku page

Photo is representative

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU1001-0006
Product Length/Depth
584.97 mm
Product Height
721.01 mm
Product Width
243.01 mm
Product Weight
120.21 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
2006/95/EC

产品规格

Connection type
3" SAE/ANSI flange
Design
Double open end
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
None
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.