知识搜索
下载文档 () / 20
动力,因我们而不同*

DU1001-0007

Eaton DU Duplex Low Pressure Filter, DU1001.10WVG.10.B.P.-.FS.A.-.S.-, 10 WVG, Glass fiber fleece with absorption layer (WVG), Nitrile, 464 psi (32 Bar), Bypass set at 29 psi (2 Bar)

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU1001-0007
Product Length/Depth
587.27 mm
Product Height
721.01 mm
Product Width
243.01 mm
Product Weight
120.19 kg
Compliances
ATEX Directive 2014/34/EU
AD 2000
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Connection type
3" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
10 WVG
Filter media type
Glass fiber fleece with absorption layer (WVG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 29 psi (2 Bar)
Operating pressure - max
464 psi (32 Bar)

导出产品规格