知识搜索
下载文档 () / 20
动力,因我们而不同*

DU1001-0354

Eaton DU Duplex Low Pressure Filter, DU1001.130G.10.B.P.VA.F`, 130 G, Stainless steel wire mesh (G), Nitrile, 464 psi (32 Bar), Non-bypass

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU1001-0354
Product Length/Depth
587.27 mm
Product Height
721.01 mm
Product Width
243.01 mm
Product Weight
120.19 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
VA - stainless steel
Code stamp
None
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

导出产品规格