知识搜索
下载文档 () / 20
动力,因我们而不同*

DU101-0004

Eaton DU Duplex Low Pressure Filter, DU101.25VG.16.E.P.-.FS.6.P.-.-.-, 25 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU101-0004
Product Length/Depth
295.17 mm
Product Height
463 mm
Product Width
150.02 mm
Product Weight
23.13 kg
Compliances
AD 2000
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU

产品规格

Connection type
1 1/4" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

导出产品规格