知识搜索
下载文档 () / 20
动力,因我们而不同*

DU2050-0000

Eaton DU Duplex Low Pressure Filter, DU2050.16VG.10.B.V.-.FS.B.-.S1.-, 16 VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU2050-0000
Product Length/Depth
585 mm
Product Height
1025 mm
Product Width
218 mm
Product Weight
195 kg
Compliances
ATEX Directive 2014/34/EU
AD 2000
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.

产品规格

Connection type
4" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Viton
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
464 psi (32 Bar)

导出产品规格