知识搜索
下载文档 () / 20
动力,因我们而不同*

DU251-0017

Eaton DU Duplex Low Pressure Filter, DU251.10API.30.E.V.-.FS.8.-.-.OE.1,2.B.-.V., 10 API, Glass fiber fleece (API), Viton, 464 psi (32 Bar), Non-bypass

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU251-0017
Product Length/Depth
380.49 mm
Product Height
522 mm
Product Width
295.99 mm
Product Weight
39.01 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
2" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
10 API
Filter media type
Glass fiber fleece (API)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

导出产品规格