知识搜索
下载文档 () / 20
动力,因我们而不同*

DU251-0018

Eaton DU Duplex Low Pressure Filter, DU.251.10VG.30.E.V.-.FS.8.-.-.OE.2,5.B.-.V.VA.EX, 10VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Non-bypass

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU251-0018
Product Length/Depth
379 mm
Product Height
522 mm
Product Width
295.99 mm
Product Weight
39.01 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
2006/95/EC

产品规格

Connection type
2" SAE/ANSI flange
Design
Single open end
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

导出产品规格