知识搜索
下载文档 () / 20
动力,因我们而不同*

DU40-0234

Eaton DU Duplex Low Pressure Filter, DU 40.25G.30.E.V.IS08., 25G, Stainless steel wire mesh (G), Viton, 914 psi (63 Bar), Non-bypass

常用规格

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU40-0234
Product Length/Depth
180.01 mm
Product Height
265 mm
Product Width
176.03 mm
Product Weight
11.8 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
2006/95/EC

产品规格

Connection type
G 3/4" threaded
Design
Single open end
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
IS08
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Indicator type
Visual
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
914 psi (63 Bar)

导出产品规格