知识搜索
下载文档 () / 20
动力,因我们而不同*

DWF1505-0000

Eaton DWF Duplex Low Pressure Filter , DWF1505.10VG.10.E.P.-.FS.B.-.IS21.-, 10 VG, Microglass (VG), Nitrile, 232 psi (16 Bar), Non-bypass

常用规格

Product Name
Eaton DWF Duplex Low Pressure Filter
Catalog Number
DWF1505-0000
Product Length/Depth
957.53 mm
Product Height
1189 mm
Product Width
340.01 mm
Product Weight
249.89 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
4" SAE/ANSI flange
Filter type
Duplex filter
Material
Carbon steel
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
IS21
Code stamp
None
Filter fineness
10 VG
Filter media type
Microglass (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
232 psi (16 Bar)

导出产品规格