知识搜索
下载文档 () / 20
动力,因我们而不同*

DWF6005-0000

Eaton DWF Duplex Low Pressure Filter , DWF.6005.10VG.10.E.P.-.FS.E.-.IS21.-, 10VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Non-bypass

常用规格

Product Name
Eaton DWF Duplex Low Pressure Filter
Catalog Number
DWF6005-0000
Product Length/Depth
1535.94 mm
Product Height
1343 mm
Product Width
540.01 mm
Product Weight
749.79 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU

产品规格

Connection type
8" SAE/ANSI flange
Filter type
Duplex filter
Material
Carbon steel
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
None
Sealing material
Nitrile
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
232 psi (16 Bar)

导出产品规格