下载文档 () / 20
动力,因我们而不同*

DX1-32011FB-T21CE

Eaton PowerXL DX1 High Performance Frequency inverter, Three-phase, 240 V, 12.5 A, 4 kW/5.5 kW, EMC Filter & DC-Choke, Brake chopper, Touchscreen, IP21, NEMA 1

常用规格

Product Name
Eaton PowerXL DX1 Variable frequency drives
Catalog Number
DX1-32011FB-T21CE
UPC
786689829612
Product Length/Depth
237.4 mm
Product Height
327 mm
Product Width
153 mm
Product Weight
6.4 kg
Certifications
CE
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.

产品规格

Brake chopper
Brake chopper
Frame size
FR1
Phase
Three-phase
Voltage rating
230 V
Communication
  • Modbus RTU
  • Modbus TCP
  • Bluetooth
Enclosure
IP21
Series
P0600
Keypad
Touchscreen Keypad
Display
Touchscreen
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-30 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
9.6 A
Assigned motor current IM at 230 V, 50 Hz, 110% overload
11.5 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
8.5 A
Assigned motor current IM at 230 V, 60 Hz, 110% overload
9.6 A
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Switch-on threshold for the braking transistor
425 VDC
Voltage rating - max
240
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
3 A
Assigned motor current IM at 440/480 V, 60 Hz, 110% overload
3 A
Assigned motor power at 230/240 V, 60 Hz
3 HP
Assigned motor power at 230/240 V, 60 Hz, 110% overload
3 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase, 110 % overload
3 HP
Braking resistance
30 Ω
Input current ILN at 110% overload
11.6 A
Input current ILN at 150% overload
10.2 A
Mains current distortion
29.9 %
Mains voltage - max
240 V
Mains voltage - min
208 V
Nominal output current I2N
12.5 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
2
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
4 kW
Output at quadratic load at rated output voltage - max
5.5 kW
Output frequency - max
400 Hz
Output voltage - max
240 V
Overload current IL at 110% overload
13.75 A
Overload current IL at 150% overload
16.5 A
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
12.5 A
Rated operational current (Ie) at 150% overload
11 A
Air volume capacity
24 m³/h
Altitude
Max. 1000 m
Max. 3000 m
Above 1000 m with 1 % derating per 100 m
Max. 2000 m for Corner Grounded TN Systems
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Application in domestic and commercial area permitted
Yes
Application in industrial area permitted
Yes
Braking torque
Adjustable to 150 % (I/Ie), DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
100 m, screened, maximum permissible, Motor feeder
C3 ≤ 50 m, Radio interference level, maximum motor cable length
C2 ≤ 10 m, Radio interference level, maximum motor cable length
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Communication interface
Modbus RTU, built in
Modbus TCP, built in
Ethernet IP, built in
Ethernet IP dual port, optional
PROFIBUS, optional
PROFINET, optional
Converter type
U converter
Degree of protection
NEMA 1
IP21
Efficiency
96.70%
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Features
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: Power Xpert inControl
Tool-less swapping of fan
Temperature-controlled fan
Fitted with:
Internal DC link
Brake chopper
Multi-line graphic display
DC link choke
IGBT inverter
Radio interference suppression filter
Additional PCB protection
Breaking resistance
Control unit
PC connection
Frame size
FS1
Functions
4-quadrant operation possible, Closed loop control with Encoder feedback, extended Safety functions with Option board
Leakage current at ground IPE - max
1.5 mA
Mains switch-on frequency
Maximum of one time every 60 seconds
Mounting position
Vertical
Number of inputs (analog)
2
Number of inputs (digital)
6
Number of outputs (digital)
1
Number of phases (input)
3
Number of phases (output)
3
Number of relay outputs
2 (parameterizable, 2 changeover contacts, 6 A (240 V AC) / 6 A (30 V DC))
Number of slots
4 (expansion)
Operating mode
Closed loop speed control (CL)
Closed Loop Torque control (CLT)
Sensorless vector control (SLV)
Speed control with slip compensation
Torque regulation
V/f control
Overvoltage category
III
Pollution degree
2
Power consumption
8037 W
Protocol
Other bus systems
Radio interference class
C1: with external filter, for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Rated conditional short-circuit current (Iq)
100 kA
Rated control supply voltage
internal, 10 V DC (Us, max. 10 mA) for analog references, 24 V DC external supply Uc
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)
Safety function/level
STO (Safe Torque Off, SIL3, PLe Cat 4), SS1, SBC, SLS, SSM, SLA, SSR, SAR (SIL3, PLe, Cat 3), SOS, SS2, SDI (SIL2, PLc, Cat 2)
Shock resistance
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
UPS drop test (for weights inside the UPS frame)
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Short-circuit protection rating
15 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Suitable for
Branch circuits, (UL/CSA)
Supply frequency
50/60 Hz
Switching frequency
4 kHz, 1 - 12 kHz adjustable, PWM, Power section, Main circuit
System configuration type
TN-S
TN-C
TN-C-S
TT
IT
Vibration
Vibration according to EN 61800-5-1, IEC/EN 60068-2-6: 10 – 150 Hz, displacement amplitute 0.075 mm at 10 Hz to 57 Hz, maximum acceleration amplitude: 1 g at 57 Hz to 150 Hz

导出产品规格