下载文档 () / 20
动力,因我们而不同*

DXM-ACC-FR3N1KIT

Eaton PowerXL Series DM1 and DM1 PRO IP00 to IP21 NEMA 1 conversion kit for frame size 3

常用规格

Product Name
Eaton DXM NEMA 1 kit
Catalog Number
DXM-ACC-FR3N1KIT
UPC
786689396329
Product Length/Depth
144.78 mm
Product Height
169.962 mm
Product Width
119.888 mm
Product Weight
1.034 kg
Certifications
UL Listed

产品规格

Used with
DM1
Frame size
FR3
Accessory/spare part type
Mounting set
Series
DM1

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。