下载文档 () / 20
动力,因我们而不同*

E-WIRINGSET-IP

Eaton Wiring set, IP65, power supply and dataline connections, 0.5 to 2.5mm² SC / CPS luminaires

常用规格

Product Name
Eaton FlexiTech emergency luminaire
Catalog Number
E-WIRINGSET-IP
Product Length/Depth
67 mm
Product Height
36 mm
Product Width
32 mm
Product Weight
0.036 kg
Certifications
CE marking

产品规格

Color
Grey
Type Of Accessory
Sealing
Material
Plastic
Product branding
Eaton

导出产品规格