下载文档 () / 20
动力,因我们而不同*

E-Z1016-7705

Eaton Crouse-Hinds series Cam-Lok J Series E-Z1016 plug, Up to 300A continuous, 1/0-2/0 AWG, Brown, Crimp, Brass contacts, Male, Thermoplastic elastomer (TPE), Non-vulcanized, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E-Z1016 plug
Catalog Number
E-Z1016-7705
UPC
662275895998
Product Length/Depth
7.14 in
Product Height
1.49 in
Product Width
1.49 in
Product Weight
0.6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Non-vulcanized
Amperage Rating
Up to 300A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
1/0-2/0 AWG
Connection type
Crimp
Gender
Male
Material
Thermoplastic elastomer (TPE)
Color
Brown

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。