下载文档 () / 20
动力,因我们而不同*

E-Z1018-8366

Eaton Crouse-Hinds series Cam-Lok Standard Series E-Z1018 plug, Up to 400A continuous, 2/0-4/0 AWG, Green, Double set screw, Brass contacts, Male, Thermoplastic elastomer (TPE), Non-vulcanized, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok Standard Series E-Z1018 plug
Catalog Number
E-Z1018-8366
UPC
662275121431
Product Length/Depth
6.33 in
Product Height
1.47 in
Product Width
1.47 in
Product Weight
0.6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Non-vulcanized
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
2/0-4/0 AWG
Connection type
Double set screw
Gender
Male
Material
Thermoplastic elastomer (TPE)
Color
Green

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。