下载文档 () / 20
动力,因我们而不同*

E-Z200072-14

Eaton Crouse-Hinds series Cam-Lok Standard Series E-Z1018 plug insulator, Up to 400A continuous, 2/0-4/0 AWG, Yellow, Double set screw, Female, Thermoplastic elastomer (TPE), Non-vulcanized, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok Standard Series E-Z1018 plug insulator
Catalog Number
E-Z200072-14
UPC
662275886354
Product Length/Depth
6.76 in
Product Height
1.47 in
Product Width
1.47 in
Product Weight
0.15 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Non-vulcanized
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
2/0-4/0 AWG
Connection type
Double set screw
Gender
Female
Material
Thermoplastic elastomer (TPE)
Color
Yellow

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。