下载文档 () / 20
动力,因我们而不同*

E0-000063

Express 280, NA, DC, 80kW, 1 x CCS1 250A 5.4m, 2 x Power Modules, 2.4m Cable kit, Signage, 10" Touch Display, Contactless credit card and RFID reader, Cellular/Wifi, Includes: E99-007007, E99-004710, E99-004710, E99-007002, E99-007018

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 CPE280
Catalog Number
E0-000063
UPC
786687091769
Product Length/Depth
94 in
Product Height
37 in
Product Width
88 in
Product Weight
1330 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Amperage Rating
250A
Voltage rating
400V/480V
Enclosure
NEMA 3R
Enclosure material
Plastic

导出产品规格