下载文档 () / 20
动力,因我们而不同*

E0-000065

CPE280, NA, DC, 80kW, 1 x CCS1 250A 5.4m, 1x NACS 250A 5.4m, 2 x Pwr Mod, 2.4m Cble kit, Signge, 10" Touch Disply, Contactlss credit card & RFID, Cell/Wifi, Includes: E99-007008, E99-004710, E99-004710, E99-007002, E99-007110, E99-007019

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 CPE280
Catalog Number
E0-000065
UPC
786687094883
Product Length/Depth
335 in
Product Height
107.5 in
Product Width
202 in
Product Weight
1045 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
2
Power per charging point - max
80 kW
Length of charging cable
17 ft

导出产品规格