下载文档 () / 20
动力,因我们而不同*

E0-000069

Dual Output Gateway Option USA, Bollard Unit - 208/240V @30A with Cord Management and Power Share, Includes: E99-001694, E99-001626, E99-001627, E99-001609

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CT4000
Catalog Number
E0-000069
UPC
786687094890
Product Length/Depth
192 in
Product Height
51 in
Product Width
73 in
Product Weight
135 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Amperage Rating
32 A
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
2
Power per charging point - max
7.7 kW
Length of charging cable
18 ft

导出产品规格