下载文档 () / 20
动力,因我们而不同*

E0-000072

Dual Output Gateway North America, Wall Mount Unit - 208/240V @30A with 8' Cord Management (23' Cords), Includes: E99-001695, E99-001667, E99-001632, E99-001610

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CT4000
Catalog Number
E0-000072
UPC
786687092025
Product Length/Depth
101 in
Product Height
13 in
Product Width
21 in
Product Weight
107 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic

导出产品规格