| Product Name |
Eaton ChargePoint EV Charger DC level 3 express plus power block
|
| Catalog Number |
E0-000078
|
| UPC |
786687094845
|
| Product Length/Depth |
365.5 in
|
| Product Height |
272.75 in
|
| Product Width |
257.5 in
|
| Product Weight |
2083 lb
|
| Compliances |
SAE J1772
|
| Certifications |
UL 2594
|
| Special features |
EV Charger DC level 3
|
| Power per charging point - max |
200 kW
|