下载文档 () / 20
动力,因我们而不同*

E0-000091

BUY AMERICA FTA. Exp+ PL1000, NA, DC, 1x CCS1 250A 7.6m, Pedestal,8" Touch Disply,RFID, Cell/WiFi,Singl inpt, 1 yr wrnty. Req. 1 Pwr Block w/ Pwr Mods, Includes: 99-006364-03, E99-T06311, E99-T06376, E99-T06205, E99-T06310, 99-008502-01

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 express plus power link 1000
Catalog Number
E0-000091
UPC
786687106142
Product Length/Depth
237 in
Product Height
67 in
Product Width
107 in
Product Weight
586 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Amperage Rating
250A
Cord length
7.6 m
Number of charging units
1

导出产品规格