下载文档 () / 20
动力,因我们而不同*

E0-000096

Exp+ PL1000, NA, 1x CCS1 350A 5.8m, 2.4m, Cable kit, Pedestal, 8" Display, Signge, Contactless CC / RFID, Cell/WiFi. Requires 1 Power Block w/ Power Mods, Includes: 99-006364-03, E99-T06311, E99-006398, E99-T06205, E99-T06310, 99-008502-01

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 express plus power link 1000
Catalog Number
E0-000096
UPC
786687091820
Product Length/Depth
248 in
Product Height
64 in
Product Width
117 in
Product Weight
563 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Amperage Rating
350A
Voltage rating
400V/480V
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1

导出产品规格