下载文档 () / 20
动力,因我们而不同*

E0-000118

BUY AMERICA FTA. Exp+ PL1000,NA,2x CCS1 200A 5.8m,2.4m Cable kit,Pedestal,8" Display,RFID,Cell/WiFi. Requirs at least one Power Block with Power Modules, Includes: E99-T06205, E99-T06377, E99-T06309E99-T06377

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 express plus power link 1000
Catalog Number
E0-000118
UPC
786687091851
Product Length/Depth
182 in
Product Height
60 in
Product Width
110 in
Product Weight
596 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Amperage Rating
200A
Voltage rating
400V/480V
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
2

导出产品规格