| Product Name |
Eaton ChargePoint EV Charger DC level 3 express plus power link 1000
|
| Catalog Number |
E0-000122
|
| UPC |
786687091875
|
| Product Length/Depth |
138 in
|
| Product Height |
48 in
|
| Product Width |
84 in
|
| Product Weight |
561 lb
|
| Compliances |
SAE J1772
|
| Certifications |
UL 2594
|
| Special features |
EV Charger DC level 3
|
| Amperage Rating |
350A
|
| Voltage rating |
400V/480V
|
| Enclosure |
NEMA 3R
|
| Enclosure material |
Plastic
|
| Number of charging units |
2
|