下载文档 () / 20
动力,因我们而不同*

E0-000129

Exp+ PL1000,NA,DC,1x CCS1 350A 5.8m,1x NACS 375A 5.8m,2.4m Cable mgmt,Pedestal,8" Display,Signage,Contactles CC,RFID,Cell/WiFi. Requires at least 1 Power Block with Power Modules, Includes: E99-T06309, E99-006398, E99-008514E99-T06205

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 express plus power link 1000
Catalog Number
E0-000129
UPC
786687091905
Product Length/Depth
182 in
Product Height
59 in
Product Width
110 in
Product Weight
574 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Amperage Rating
350A
Voltage rating
400V/480V
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1

导出产品规格