下载文档 () / 20
动力,因我们而不同*

E0-000178

Exp+ PL2000, NA, DCFC, Simultaneous charging, 2x CCS1 350A,Omni port,Cable mgmt, Touch Display,signage, Contactless CC,RFID,Cell/WiFi, Pwr Block w/Power Mods required, E99-008258, E99-T06309, E99-007904, E99-008269, E99-008283, E99-008258

常用规格

Product Name
Eaton ChargePoint EV Charger DC level 3 express plus power link 2000
Catalog Number
E0-000178
UPC
786687094937
Product Length/Depth
228 in
Product Height
81 in
Product Width
126 in
Product Weight
546 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger DC level 3
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
2
Power per charging point - max
1200 kW
Length of charging cable
19 ft

导出产品规格