| Product Name |
Eaton ChargePoint EV Charger DC level 3 express plus power link 2000
|
| Catalog Number |
E0-000184
|
| UPC |
786687091752
|
| Product Length/Depth |
202 in
|
| Product Height |
68 in
|
| Product Width |
118 in
|
| Product Weight |
633 lb
|
| Compliances |
SAE J1772
|
| Certifications |
UL 2594
|
| Special features |
EV Charger DC level 3
|
| Amperage Rating |
500A
|
| Voltage rating |
400V/480V
|
| Enclosure |
NEMA 3R
|
| Enclosure material |
Plastic
|
| Number of charging units |
2
|