| Product Name |
Eaton ChargePoint EV Charger DC level 3 express plus power link 2000
|
| Catalog Number |
E0-000194
|
| UPC |
786687094968
|
| Product Length/Depth |
219 in
|
| Product Height |
80 in
|
| Product Width |
104 in
|
| Product Weight |
621 lb
|
| Compliances |
SAE J1772
|
| Certifications |
UL 2594
|
| Special features |
EV Charger DC level 3
|
| Enclosure |
NEMA 3R
|
| Enclosure material |
Plastic
|
| Number of charging units |
2
|
| Power per charging point - max |
1200 kW
|
| Length of charging cable |
19 ft
|