下载文档 () / 20
动力,因我们而不同*

E0-000249

CPF50, USA, AC, 1x Type 1, 50A, 1 Ph, 5.5m/18', Wall, RFID, Cell/WIFI, Vodafone e-SIM, Defaults to Essential cloud plan T&Cs apply. USD $140/yr, paid separately and in arrears, Includes: E99-004611

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CPF
Catalog Number
E0-000249
UPC
786687092155
Product Length/Depth
18 in
Product Height
10 in
Product Width
15 in
Product Weight
18 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Amperage Rating
50A
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1

导出产品规格