下载文档 () / 20
动力,因我们而不同*

E0-000256

CPF50, USA, AC, 1x Type 1, 50A, 1 Ph, 7m/23', Pedestal,RFID,Cell/WIFI, Vodafone e-SIM, Defaults to Essential cloud plan USD $140/yr, paid separately and in arrears, Includes: E99-004610, E99-004534, E99-002011

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CPF
Catalog Number
E0-000256
UPC
786687091936
Product Length/Depth
51 in
Product Height
14 in
Product Width
21 in
Product Weight
43 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Amperage Rating
50A
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
1

导出产品规格