下载文档 () / 20
动力,因我们而不同*

E0-000262

CPF50, USA,AC, 2x NACS, 50A, 1 Ph, 23',8' Cable Mgt,Pedstl,RFID,Cell/WIFI, Vodafone e-SIM, Defaults Essential cloud plan USD $140/yr, paid seprtly in arrears, Includes: E99-004628, E99-004628, E99-002011, E99-002010, E99-004511, E99-004514

常用规格

Product Name
Eaton ChargePoint EV charger AC level 2 CPF
Catalog Number
E0-000262
UPC
786687092018
Product Length/Depth
257 in
Product Height
27 in
Product Width
37 in
Product Weight
138 lb
Compliances
SAE J1772
Certifications
UL 2594

产品规格

Special features
EV Charger AC level 2
Amperage Rating
50A
Voltage rating
208/240 Vac
Enclosure
NEMA 3R
Enclosure material
Plastic
Number of charging units
2

导出产品规格