下载文档 () / 20
动力,因我们而不同*

E1010-202

Eaton Crouse-Hinds series Cam-Lok F Series E1010 terminal connector, Up to 150A continuous, 200A intermittent, #8-#4 AWG, Black, Female, Reinforced thermoplastic, 5/16" bolt hole, Offset, 120 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1010 terminal connector
Catalog Number
E1010-202
UPC
662275125552
Product Length/Depth
2.38 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
1
Special features
5/16" bolt hole
Amperage Rating
Up to 150A Continuous, 200A Intermittent
Voltage rating
120 Vac
Cable size
#8-#4 AWG
Gender
Female
Material
Reinforced thermoplastic
Style
Offset
Color
Black

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。