下载文档 () / 20
动力,因我们而不同*

E1010-307

Eaton Crouse-Hinds series Cam-Lok F Series E1010 high impact receptacle, Up to 150A continuous, 200A intermittent, #8-#4 AWG, Red, Male, Reinforced thermoplastic, 120 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1010 high impact receptacle
Catalog Number
E1010-307
UPC
662275125613
Product Length/Depth
2.81 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
1
Amperage Rating
Up to 150A Continuous, 200A Intermittent
Voltage rating
120 Vac
Cable size
#8-#4 AWG
Gender
Male
Material
Reinforced thermoplastic
Color
Red

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。