下载文档 () / 20
动力,因我们而不同*

E1012-301K

Eaton Crouse-Hinds series Cam-Lok F Series E1012 high impact receptacle, Up to 315A continuous, 550A intermittent, #2-3/0 AWG, Red, Brass contacts, Female, Reinforced thermoplastic, Single packaged unit, 120 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 high impact receptacle
Catalog Number
E1012-301K
UPC
662275885319
Product Length/Depth
2.88 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.32 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Special features
Single packaged unit
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Contact material
Brass
Cable size
#2-3/0 AWG
Gender
Female
Material
Reinforced thermoplastic
Color
Red

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。