下载文档 () / 20
动力,因我们而不同*

E1012-8056

Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug, Up to 315A continuous, 550A intermittent, #2-#1 AWG, Black, Crimp or solder, Brass contacts, Female, Thermoplastic elastomer (TPE), 120 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug
Catalog Number
E1012-8056
UPC
662275126412
Product Length/Depth
6.06 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Contact material
Brass
Cable size
#2-#1 AWG
Connection type
Crimp or solder
Gender
Female
Material
Thermoplastic elastomer (TPE)
Color
Black

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。