下载文档 () / 20
动力,因我们而不同*

E1015-8333

Eaton Crouse-Hinds series Cam-Lok J Series E1015 plug, Up to 150A continuous, #8-#4 AWG, Red, Set screw, Brass contacts, Female, Thermoplastic elastomer (TPE), Non-vulcanized, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1015 plug
Catalog Number
E1015-8333
UPC
662275128027
Product Length/Depth
4.61 in
Product Height
0.86 in
Product Width
0.86 in
Product Weight
0.3 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Non-vulcanized
Amperage Rating
Up to 150A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
#8-#4 AWG
Connection type
Set screw
Gender
Female
Material
Thermoplastic elastomer (TPE)
Color
Red

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。