下载文档 () / 20
动力,因我们而不同*

E1016-1619

Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle, Up to 400A continuous, #6 AWG-250 kcmil, Brown, Male, Thermoplastic elastomer (TPE), 3/4", Threaded stud, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle
Catalog Number
E1016-1619
UPC
662275128485
Product Length/Depth
3.31 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
0.61 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Threaded stud
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
#6 AWG-250 kcmil
Gender
Male
Material
Thermoplastic elastomer (TPE)
Receptacle threaded stud size
3/4"
Color
Brown

导出产品规格