下载文档 () / 20
动力,因我们而不同*

E1016-1633S45

Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle, Up to 400A continuous, #2 AWG-4/0, Red, Female, Thermoplastic elastomer (TPE), 1-1/8", Threaded stud, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle
Catalog Number
E1016-1633S45
UPC
662275986306
Product Length/Depth
5 in
Product Height
2.25 in
Product Width
3 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Threaded stud
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
#2-4/0 AWG
Gender
Female
Material
Thermoplastic elastomer (TPE)
Receptacle threaded stud size
1-1/8"
Color
Red

导出产品规格