下载文档 () / 20
动力,因我们而不同*

E1016-1725

Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle, Up to 400A continuous, 1/0-4/0 AWG, Black, Double set screw, Female, Thermoplastic elastomer (TPE), 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle
Catalog Number
E1016-1725
UPC
662275129215
Product Length/Depth
4.25 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Cable size
1/0-4/0 AWG
Connection type
Double set screw
Gender
Female
Material
Thermoplastic elastomer (TPE)
Color
Black

导出产品规格