下载文档 () / 20
动力,因我们而不同*

E1016-2269K

Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle with interlock switch, Up to 315A continuous, 1/0-4/0 AWG, Red, Female, Thermoplastic elastomer (TPE), Single packaged unit, 480 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 insulated receptacle with interlock switch
Catalog Number
E1016-2269K
UPC
662275986863
Product Length/Depth
5.69 in
Product Height
2.5 in
Product Width
2.5 in

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Special features
Single packaged unit
Amperage Rating
Up to 315A Continuous
Voltage rating
480 Vac/dc
Cable size
1/0-4/0 AWG
Gender
Female
Material
Thermoplastic elastomer (TPE)
Color
Red

导出产品规格