下载文档 () / 20
动力,因我们而不同*

E1016-2309

Eaton Crouse-Hinds series Cam-Lok J Series E1016 three way "T" connector, Up to 400A continuous, Orange, Female/female/female, Thermoplastic elastomer (TPE), Tapping, Lay down, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 three way "T" connector
Catalog Number
E1016-2309
UPC
662275956583
Product Length/Depth
2.63 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Lay down
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Gender
Female-Female-Female
Material
Thermoplastic elastomer (TPE)
Style
Tapping
Color
Orange

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。