下载文档 () / 20
动力,因我们而不同*

E1016-2329

Eaton Crouse-Hinds series Cam-Lok J Series E1016 three way "T" connector, Up to 400A continuous, White, Male/male/female, Thermoplastic elastomer (TPE), Paralleling, Lay down, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 three way "T" connector
Catalog Number
E1016-2329
UPC
662275129918
Product Length/Depth
3.31 in
Product Height
1.5 in
Product Width
4.94 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Type
Lay down
Amperage Rating
Up to 400A Continuous
Voltage rating
600 Vac/dc
Gender
Male-Male-Female
Material
Thermoplastic elastomer (TPE)
Style
Paralleling
Color
White

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。