下载文档 () / 20
动力,因我们而不同*

E1016-34

Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug, Up to 315A continuous, 3/0-4/0 AWG, Orange, Crimp, Brass contacts, Male, Rubber, Vulcanized, 600 Vac/dc

常用规格

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1016 plug
Catalog Number
E1016-34
UPC
662275239372
Product Length/Depth
5.5 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Type
Vulcanized
Amperage Rating
Up to 315A Continuous
Voltage rating
600 Vac/dc
Contact material
Brass
Cable size
3/0-4/0 AWG
Connection type
Crimp
Gender
Male
Material
Rubber
Color
Orange

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。